Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Retaining Pin - Retaining Pin
Bill of material
89.100
ARTNR
Partnumber
89.100
L1
Length
38 mm
L2
Length
18 mm
D
Wire diameter
2.0 mm
DI
Inside diameter
10 mm
SV
For shafts from
6 mm
SB
For shaft up to
11 mm
A
Gap
0 mm
OB
Surface
verzinkt/zinc plated
WER
Material
1.1200
GEW
Weight
- g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices